Amerex KP : Wet Chemical Fire Suppression System

Amerex KP : Wet Chemical Fire Suppression System

Appliance-specific fire suppression is a wet chemical system designed for applications where cooking equipment layout is fixed with minimal anticipated changes. Discharge nozzles are selected and precisely aimed at identified hazards on each appliance, providing targeted protection and optimized coverage. The low-pH chemical agent is non-corrosive to stainless steel and can be safely cleaned up with water and a sponge, helping reduce post-discharge downtime and simplifying kitchen restoration.

Product Highlights

Certifications
ISO 9001:2000 and ISO 14001:2004 certified
UL/ULC Listed per UL 300
Codes
Meets requirements of NFPA 17A
Meets requirements of NFPA 96
New York City Department of Buildings (MEA)
Coverage Area
Appliance Specific
Detection Type
Electronic - Linear Heat
Mechanical - Fusible Link

Features

Cost Effective Electronic Detection Non-Corrosive Pre-pressurized Tanks
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant