BAER : Belt Drive Wall Propeller Exhaust or Supply Fan

BAER : Belt Drive Wall Propeller Exhaust or Supply Fan

Model BAER is a belt-driven propeller fan engineered for expanded performance in wall-mounted clean-air applications. Units are available with cast aluminum airfoil or fabricated steel blades and hubs to meet varying performance and durability requirements. A standard belt-tensioning system simplifies maintenance and supports long-term reliability. Available in sizes from 24 to 48 inches, the BAER provides flexible airflow solutions for commercial and light industrial installations.

Product Highlights

Airflow (cfm)
300 to 54,000
Maximum Static Pressure (in. wg.)
3.7
Airflow Direction
Exhaust
Supply
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Belt Tensioner Drive Frame Motor Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

Fan Sizes

24 to 48 inches

Drive Type

Belt Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

BAER - Belt Drive Sidewall Propeller Fan with Automatic Belt Tensioner

Warehouse