AER : Direct Drive Wall Axial Exhaust or Supply Fan

AER : Direct Drive Wall Axial Exhaust or Supply Fan

Direct-drive fans engineered for wall-mounted clean air applications, offering an expanded performance range to meet varying airflow requirements. Units are equipped with cast aluminum airfoil or fabricated steel blades and hubs for durability and efficient operation, and are available in sizes from 20 to 60 inches to support a wide range of commercial and industrial installations.

Product Highlights

Airflow (cfm)
250 to 78,600
Maximum Static Pressure (in. wg.)
3.4
Airflow Direction
Exhaust
Supply
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Drive Frame Motor Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Fan Sizes

20 to 60 inches

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Warehouse