TAUB : Belt Drive Tube Axial Upblast Exhaust Fan
TAUB : Belt Drive Tube Axial Upblast Exhaust Fan
Model TAUB-L/H features a motor mounted out of the airstream, making it well suited for clean air, high-temperature process exhaust, and high-temperature emergency smoke removal applications. The unit includes rolled damper blades with gasketed edges for added strength and quieter closure, along with a fully welded and coated housing and steel blades for durability in demanding environments. With a maximum continuous operating temperature of 500°F, the TAUB-L/H is engineered for reliable performance under elevated temperature conditions.
Product Highlights
| Airflow (cfm) |
5,000 to 58,000
|
|---|---|
| Maximum Static Pressure (in. wg.) |
1
|
| Airflow Direction |
Exhaust
|
| Installation Type |
Roof Mounted
|
| Mounting Location |
Outdoor
|