FJC-300 : Belt Drive Fume Exhaust Fan

FJC-300 : Belt Drive Fume Exhaust Fan

Model FJC is a belt-driven, arrangement 10 unit available in either coated steel or galvanized finish construction. The unit has a compact footprint with motor and drives located under a common weather hood. The fan and stack assembly has been designed and factory tested to withstand a force of 34 PSF (equivalent to 115 mph) without the need for guy-wires. Typical applications inlcude manufacturing exhaust, medical instrument sterilization, and isolation rooms.

Product Highlights

Airflow Direction
Exhaust
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Outdoor
View More Details >

Features

Access Door Coating Companion Inlet Flange Equipment Supports Inlet Flange Integral Stack Nozzle Restrained Spring Isolators Spark Resistant Construction Tie-Down Points
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

10

Certifications

Notice Of Acceptance (NOA High Wind)

AMCA licensed FEI & Air (AMCA 210) sizes 6 - 10

HCAI Seismic Certified

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed FEI, Air & Sound (AMCA 210 and 300) sizes 12 - 24

Construction

High Wind - Miami-Dade

Seismic

Spark Resistant Construction

High Temperature (> 200°F)

Drive Type

Belt Drive

Housing Construction

Permalockâ„¢

Housing Material

Galvanized Steel

Coated Steel

Impeller Type

Centrifugal

Spark Resistance

None

B

C

System Requirements

Laboratory/Fume Exhaust

High Discharge

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

FumeJet Roof Exhaust Applications