AX Upblast : Direct Drive Axial Upblast Exhaust Fan

AX Upblast : Direct Drive Axial Upblast Exhaust Fan

The AX roof-mounted fan is an expanded capacity direct drive axial exhaust model. This model has cast aluminum blades and hub assembly, heavy gauge spun curb cap to reduce inlet losses, a butterfly damper section for backflow prevention, and a windband section to protect the butterfly dampers from debris. Typical applications include clean air, fume exhaust, and spark resistant construction.

Product Highlights

Airflow (cfm)
800 to 120,000
Maximum Static Pressure (in. wg.)
5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Butterfly Dampers Curb Cap Disconnect Switch Housing Impeller Motor Windband
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI & Air Performance

Drive Type

Direct Drive

Housing Construction

Bolted

Welded

Housing Material

Galvanized Steel

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Vertical

Spark Resistance

B

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download