AX Supply : Direct Drive Axial Roof Supply Fan
AX Supply : Direct Drive Axial Roof Supply Fan
The AX roof supply fan is designed for clean supply air intake. Standard construction includes a heavy-gauge spun inlet bell, a heavy-gauge, precision roll formed steel hood with interlocking edges for a weather-resistant seal and a rigid, welded curb cap for easy installation. A complete line of roof curbs is available for mounting to a roof deck.
Product Highlights
| Airflow (cfm) |
800 to 120,000
|
|---|---|
| Maximum Static Pressure (in. wg.) |
5
|
| Airflow Direction |
Reversible
Supply
|
| Installation Type |
Roof Mounted
|
| Mounting Location |
Outdoor
|