TBI-FS Inline : Belt Drive Tube Axial Inline Fan
TBI-FS Inline : Belt Drive Tube Axial Inline Fan
Model TBI-FS features a fabricated steel hub and airfoil blades, engineered for durability and reliable performance in demanding environments. The unit is rated for continuous high-temperature operation up to 400°F (204°C), making it well suited for elevated-temperature exhaust applications. Optional bolt-on airflow straightening vanes are available to enhance efficiency and improve system performance. Typical applications include clean air handling, industrial process ventilation, and high-temperature exhaust systems.
Product Highlights
| Airflow (cfm) |
6,000 to 77,000
|
|---|---|
| Maximum Static Pressure (in. wg.) |
4.5
|
| Airflow Direction |
Exhaust
Supply
|
| Installation Type |
Overhead
Base/Floor
Roof Mounted
|
| Mounting Location |
Indoor
Outdoor
|