TBI-CA Inline : Belt Drive Tube Axial Inline Fan

TBI-CA Inline : Belt Drive Tube Axial Inline Fan

Model TBI-CA is a belt-driven fan featuring a cast aluminum hub and airfoil propeller for efficient, high-performance airflow. Its compact footprint, flexible mounting options, and ease of performance adjustment make it well suited for space-constrained or retrofit applications. The cast aluminum impeller and sealed internal belt and bearing enclosure support spark-resistant construction requirements. Typical applications include warehouses, general industrial ventilation, and paint booth fume exhaust systems requiring reliable, adjustable performance.

Product Highlights

Airflow (cfm)
1,300 to 95,000
Maximum Static Pressure (in. wg.)
3.5
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Adjustable Motor Base Bearings Belt & Bearing Tube Drives Extended Lube Lines Housing Impeller Inlet & Outlet Flanges Motors Vane Section
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705)

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search