QEID Inline : Direct Drive Mixed Flow Inline Fan

QEID Inline : Direct Drive Mixed Flow Inline Fan

Model QEID is a compact, direct drive version of the QEI engineered for space-constrained applications. By eliminating belts, pulleys, and fan shaft bearings, it reduces maintenance requirements while maintaining high performance. Integrated airflow straightening vanes enhance efficiency and system stability. To align performance with application needs, the QEID offers multiple construction level options, delivering optimal value without compromising durability. Motor options include Vari-Green® EC motors or induction motors with factory-programmed VFDs for simplified speed adjustment and control. A roof-mounted upblast configuration is available, along with housing material options in galvanized steel, chemical-resistant coated steel, or aluminum to suit a range of environmental conditions.

Product Highlights

Airflow (cfm)
700 to 88,000
Maximum Static Pressure (in. wg.)
10
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Bolted Access Door Disconnect Switches Extended Lube Lines Extended Wiring Flanges Housing Finish Inlet Guards Isolators Mixed Flow Wheel Outlet Guards Special Coatings Straightening Vanes Sure-Aire™
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Direct Drive

Housing Construction

Bolted

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Painted Steel

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

How Mixed Flow Fans Work