QEI Inline : Belt Drive Mixed Flow Inline Fan

QEI Inline : Belt Drive Mixed Flow Inline Fan

Model QEI is a mixed-flow fan engineered for commercial, institutional, and industrial applications handling airstreams ranging from clean air to high-temperature exhaust. Multiple construction levels are available to match durability and performance requirements—providing the most economical solution without compromising reliability. Performance-enhancing airflow straightening vanes improve efficiency and system stability, while the motor is located outside of the airstream for easier service access and extended component life. The QEI offers a wide range of mounting configurations for indoor and outdoor installations, including an upblast roof-mounted option. Spark-resistant construction (Types A, B, and C) is available, along with housing material options in galvanized steel, chemical-resistant coated steel, or aluminum to suit demanding environmental conditions.

Product Highlights

Airflow (cfm)
1,100 to 116,000
Maximum Static Pressure (in. wg.)
8
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Adjustable Motor Base Belt Guard Belt Tube Bolted Access Door Disconnect Switches Extended Life Bearings Extended Lube Lines Flanges Housing Finish Inlet Cone Inlet Guards Isolators Mixed Flow Wheel Motor Cover Mounting Rails Outlet Guards Special Coatings Straightening Vanes Sure-Aire™
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762), and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Aluminum

Painted Steel

Housing Style

Tubular

Impeller Material

Painted Steel

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Horizontal

Vertical

Spark Resistance

A

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG search icon Search
3D CAD 2D CAD .DWG search icon Search

Media

How Mixed Flow Fans Work