AX : Direct Drive Axial Inline Fan

AX : Direct Drive Axial Inline Fan

Model AX is a direct drive axial fan engineered for enhanced performance and installation flexibility across a range of commercial and industrial applications. The long casing fully encloses the propeller and motor for streamlined airflow and protection, while the bolt-on vane section improves performance by approximately 15% and enables total efficiencies exceeding 70%—reducing energy consumption and operating costs. A roof-mounted configuration is available with cast aluminum blades and hub assembly, a heavy-gauge spun curb cap to minimize inlet losses, a butterfly damper section for backflow prevention, and a windband to shield dampers from debris. Model AX is well suited for clean air, fume exhaust, and spark-resistant construction applications requiring reliable, high-efficiency airflow.

Product Highlights

Airflow (cfm)
500 to 125,000
Maximum Static Pressure (in. wg.)
5
Airflow Direction
Exhaust
Reversible
Supply
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Disconnect Switches Extended Wiring Flanges Housing Finish Impeller Inlet & Outlet Guards Inlet Bell Inspection Door Inspection Section Isolators Special Coatings Universal Mounting Brackets
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI & Air Performance

Drive Type

Direct Drive

Housing Construction

Bolted

Welded

Housing Material

Galvanized Steel

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Spark Resistance

B

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search