SP-AP : Ceiling Exhaust Fan

SP-AP : Ceiling Exhaust Fan

Model SP-AP features virtually silent electronically commutated (EC) motors with adaptive technology to ensure delivered airflow meets whole-house ventilation code requirements while effectively removing unhealthy air and moisture under real-world conditions. The unit includes three built-in high-speed airflow settings (50, 80, or 110 cfm), and its standard two-speed operation supports compliance with ASHRAE 62.2, WSEC, and California Title 24 requirements. Available in both lighted and non-lighted configurations, Model SP-AP also offers plug-and-play sensor options—including humidity, motion, and CO, for enhanced indoor air quality control and simplified installation.

Product Highlights

Airflow (cfm)
50 to 110
Maximum Static Pressure (in. wg.)
0.625
Airflow Direction
Exhaust
Installation Type
Wall
Ceiling
Mounting Location
Indoor
View More Details >

Features

Constant CFM Plug-and-play Customization Precision Airflow Selector Test & Certified Universal Duct Adapter
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

Home Ventilating Institute (HVI)

ENERGY STAR® Certified

Drive Type

Direct Drive

Housing Material

Polypropylene

Impeller Material

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Ceiling Fan Exhaust Constant CFM Demonstration

SP-AP Ceiling Exhaust Fan Installation

Podcast - Bathroom Exhaust