SP-A : Ceiling Exhaust Fan

SP-A : Ceiling Exhaust Fan

Greenheck SP-A exhaust fans are direct-drive, ceiling-mounted units engineered to deliver exceptionally low sound levels in commercial applications. Featuring an insulated housing to minimize radiated noise, SP-A fans are well suited for noise-sensitive environments. ENERGY STAR® rated models are available to support energy-efficient design goals and code compliance. Vari-Green options available featuring electronically commutated (EC) motors for higher efficiency and more controllability.

Product Highlights

Airflow (cfm)
50 to 1,600
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Wall
Ceiling
Mounting Location
Indoor
View More Details >

Features

Acoustic Insulation Electrical Access Electrical Junction Box Electrical Knockouts Backdraft Damper Disconnect Grille Housing Motors Mounting Brackets Outlet Power Pack
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Air and Sound Performance

UL/cUL 507

Energy Star available on select sizes and configurations

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Galvanized Steel

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Ceiling Fan Exhaust Constant CFM Demonstration

Ceiling Radiation Damper / Ceiling Exhaust Installation

Podcast - Bathroom Exhaust