MiniVent : Compact Energy Recovery Ventilator with Total Energy Wheel

MiniVent : Compact Energy Recovery Ventilator with Total Energy Wheel

The compact MiniVent delivers a cost-effective ventilation solution for small spaces within larger facilities, such as school classrooms and private offices. Configurable intake positions support both floor-mounted and ceiling-hung installations to accommodate varying layout constraints. Each unit is furnished standard with backdraft dampers and Vari-Green® electronically commutated motors, providing reliable airflow control, energy-efficient operation, and simplified integration into building systems.

Product Highlights

Airflow (cfm)
150 to 850
Energy Recovery Type
Polymer Wheel
Enthalpy Wheel Effectiveness (%)
70-80%
Maximum Static Pressure (in. wg.)
1
Mounting Location
Indoor
Unit Configuration
100% Outdoor Air
View More Details >

Features

Backdraft Damper Discharge Energy Wheel Motor Remote On/Off Control
Standard
Optional

Select from menu to Highlight feature

Product Details

Wheel Cross Leakage (%)

3-5%

Wheel Maintenance

Removable segments - wash with mild detergent and low pressure tap water (Polymer)

Wash with low pressure tap water, vaccum off surfaces, purge with compressor air, or wipe/dust particles from surface (Aluminum)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing

Media

Hospital

Office

Restaurant

School