IV : Indoor Ventilator with 100% Outdoor Air
IV : Indoor Ventilator with 100% Outdoor Air
Designed specifically for indoor installations, Greenheck’s IV unit is engineered to fit tight mechanical spaces such as mechanical rooms, attics, or basements. Its modular construction allows sections to pass through a standard 30-inch doorway and supports ceiling-hung configurations for maximum installation flexibility. The unit is designed for single side access and can be mirrored to accommodate varying layout constraints. Ideal for applications requiring 100% outdoor air, such as schools, healthcare facilities, or decarbonization initiatives, the IV delivers a flexible, space-conscious ventilation solution.
Product Highlights
| Airflow (cfm) |
500 to 2,500
|
|---|---|
| Cooling Type |
Chilled Water
None
|
| Energy Recovery |
No
|
| Heating Type |
Electric Heat
Hot Water
None
|
| Mounting Location |
Indoor
|
| Unit Configuration |
100% Outdoor Air
|