WDR-53 : Round Backdraft Damper

WDR-53 : Round Backdraft Damper

The WDR-53 round backdraft damper delivers dependable backflow prevention with flexible installation options. Designed for horizontal mounting (vertical airflow up or down) or vertical mounting (horizontal airflow), it adapts easily to your system layout. Blades open automatically with airflow pressure differential and close with spring assistance when airflow stops, helping prevent reverse flow without the need for motors or controls. Simple, reliable operation makes the WDR-53 a practical solution for a wide range of HVAC applications.

Product Highlights

Airflow Direction
Horizontal
Vertical Down
Vertical Up
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
3
Maximum Velocity (fpm)
2,000
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Blade Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Round

Frame Type

Extended Frame

Standard Frame

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download