WD-410 : Non-Motorized Backdraft Damper

WD-410 : Non-Motorized Backdraft Damper

The WD-410 is a non-motorized backdraft damper designed for horizontal mounting in vertical (downward) airflow applications. It uses airflow pressure differential for automatic blade opening and spring-assisted closure to prevent reverse airflow when the system shuts down, no motor, wiring, or controls required. With its simple, mechanical design and no optional motor packs, the WD-410 delivers dependable, low-maintenance backdraft protection you can count on.

Product Highlights

Airflow Direction
Vertical Down
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
2
Maximum Velocity (fpm)
2,500
Mounting Orientation
Horizontal
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

No Flange

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download