IVE : Indoor Energy Recovery Ventilator with 100% Outside Air

IVE : Indoor Energy Recovery Ventilator with 100% Outside Air

Designed specifically for indoor installations, Greenheck’s IVE unit is engineered to fit tight mechanical spaces such as mechanical rooms, attics, or basements. Its modular construction allows sections to pass through a standard 30-inch doorway and supports ceiling-hung configurations for maximum installation flexibility. The unit can be configured for end or side discharge, with duct access available from either the left or right side to accommodate varying layout constraints. Ideal for applications requiring 100% outdoor air, such as schools, healthcare facilities, or decarbonization initiatives, the IVE delivers a flexible, space-conscious ventilation solution.

Product Highlights

Airflow (cfm)
500 to 2,400
Cooling Type
Chilled Water
None
Energy Recovery
Yes
Heating Type
Electric Heat
None
Steam
Mounting Location
Indoor
Unit Configuration
100% Outdoor Air
View More Details >

Features

Cabinet Construction Energy Wheel Flexible Configuration Low Profile Microprocessor
Standard
Optional

Select from menu to Highlight feature

Product Details

Energy Recovery Type

Polymer Wheel

Enthalpy Wheel Effectiveness (%)

Up to 85%

Fan Type

Direct drive plenum fans

Heating Capacity

Up to 25kW (Electric post heat)

Wheel Cross Leakage (%)

3-5%

Wheel Maintenance

Removable segments - wash with mild detergent and low pressure tap water (Polymer)

Wash with low pressure tap water, vaccum off surfaces, purge with compressor air, or wipe/dust particles from surface (Aluminum)

Documents