Vari-Green® Drive : VGD-100+

Vari-Green® Drive : VGD-100+

The VGD-100+ has expanded I/O and advanced connectivity, configurable through the free Vari-Green® Drive Companion App. It supports BACnet and Modbus integration for seamless BMS connectivity and features Bluetooth access for simplified setup and diagnostics. Available in 200–240VAC or 380–480VAC, 3-phase, it controls motors up to 10 HP and is housed in a NEMA 4X enclosure. I/O includes one analog input (0–10V, 0–24V, 4–20mA), 24VDC output, four digital inputs (2 wet, 2 dry), and two digital outputs.

Documents

Media

Vari-Green Drive Model 100+ with Companion App