Vektor System Control : Pre-engineered, Stand-alone Controller for Laboratory Exhaust Fans

Vektor System Control : Pre-engineered, Stand-alone Controller for Laboratory Exhaust Fans

The VektorĀ® System Control (VSC) is a pre-engineered, stand-alone controller designed to integrate Greenheck Vektor laboratory exhaust fans into variable or constant volume systems. It manages duct pressure modulation, fan speed, redundancy and rotation, isolation dampers, and bypass dampers for coordinated, reliable operation. Compatible with Vektor models H, MH, MD, CH, and CD, the VSC supports single or dual fan configurations (up to two fans and isolation dampers), N+1 or N-1 redundancy, single or dual bypass dampers, and BACnetĀ® IP or MS/TP communication. Guided troubleshooting resources provide web-based support for start-up, parameter adjustment, alarm resolution (CARELĀ® PLC and VFDs), test and balance tuning, and BMS communication.

Documents