Two-Speed Control :
Two-Speed Control :
The two-speed control allows the motor to operate at two discrete RPM settings (Speed A or B) for application-specific airflow control. Speed selection can be accomplished via an SPDT switch or relay connected to a dry contact input, or by applying 115–230 VAC to the digital input terminal. The control includes a 24VDC transformer and accepts 115/208–240V input power for flexible integration.