Control Transformer :

Control Transformer :

The Vari-Green transformer converts existing line voltage at the fan to a 24-volt power source for the motor and controls, simplifying integration and installation. Two dry auxiliary contacts (one normally open and one normally closed) are included for signaling a motorized damper or interlocking with other devices, supporting coordinated system operation.

Documents

Media

Vari-Green HOA Transformer Application

Vari-Green HOA Transformer Wiring