Remote Dial or Touch Remote Control :

Remote Dial or Touch Remote Control :

The remote dial or touch remote enables manual fan speed adjustment from a convenient wall-mounted location using a standard 2x4 junction box and cover plate. A 24VDC transformer is included with all orders for simplified installation. The Touch Remote also features a selectable countdown timer (10, 30, 60, or 90 minutes) to automatically shut off the fan and support energy-efficient operation.

Documents