K-12 School
Building exterior view of Greenheck High School

PRO TIP: view an enhanced version of this interactive experience on a desktop.

Healthier Indoor Air is the Answer

Greenheck offers a complete line of ventilation products for educational facilities that create a safe, comfortable, and productive environment for students and staff while keeping operating and installation costs low.

Our products are designed to work together as complete, integrated systems that incorporate ventilation, filtration, humidification, and air circulation for healthier indoor spaces and improved learning.

 

Greenheck’s Sourcewell cooperative purchasing contract fulfills competitive bidding requirements for state and local governments, schools, and nonprofits, allowing Greenheck to expand its offerings to public agencies across North America. Learn more

 


 

Classrooms

This flexible design meets the needs of many commercial space types. Decoupling the ventilation air and loads from space thermal loads offers an optimized solution for accurate ventilation and zone-level comfort control. DOAS units condition high volumes of outside air to neutral temperature and humidity conditions while secondary HVAC systems (not provided by Greenheck) control the independent zone heating and cooling. Proper fan, heating, and cooling control are critical to optimize comfort while maximizing component and equipment lifespan.

Featured Equipment

• Dedicated Outdoor Air System (DOAS) with energy recovery

 


 

Admin Offices

A multi-zone variable air volume system is ideal for facilities with several rooms that require individual zone control. This is achieved by distributing air to each zone from a central rooftop unit (RTU) and modulating the airflow and discharge temperature through zone dedicated air terminal units (ATUs). The ATUs can serve single rooms, or groups of rooms, within this system.

Featured Equipment

• Rooftop Unit (RTU)
• Centrifugal Downblast Exhaust Fan

 


 

Gym

School gymnasiums can have extreme occupant variability. From a few kids shooting hoops, to packed stands for a basketball game. Your ventilation system needs to dynamically adjust to all scenarios and provide high levels of comfort.

Featured Equipment

• High Volume Low Speed (HVLS) fans
• High Percentage OA Rooftop Unit with Energy Recovery

 


 

Locker Room

Proper locker room ventilation is critical for odor and humidity control. These spaces require a significant volume of exhaust air, and maintaining relative space pressure control is key to keeping contaminated air from escaping the space. Energy recovery is a great solution to minimizing operating costs in systems with high volumes of exhaust air such as this one. Frost control measures are needed in colder climates to handle the excess moisture from the showers.

Featured Equipment

• Indoor Energy Recovery Ventilator
• Louver

 


 

Science Lab

Science labs in schools offer a great opportunity for students to learn the basics in chemistry and biology. These labs don’t get the heavy use of a college or commercial pharmaceutical lab, but they still require that safety and chemical containment be a priority. Proper product selection ensures your design meets the safety requirements of the space while staying within the school’s budget.

Featured Equipment

• High Percent OA Rooftop Unit
• Fume Exhaust Fan

 


 

Kitchen

What’s cookin’? Each kitchen system is uniquely designed to support the menu of food offered and the staff that provide it. Eliminating smoke, heat, and grease from the cooking area effectively is critical for safety and occupant comfort. This example uses both a Make-Up Air Unit (MAU) to supply make-up air to the hood and a Rooftop Unit (RTU) for space conditioning.

Featured Equipment

• Make-up Air Unit
• Packaged Rooftop Unit
• Type 1 Grease Hood
• Centrifugal Upblast Exhaust Fan
• Type 2 Condensate Hood
• Utility Distribution System
• Universal Duct Heater
• Centrifugal Downblast Exhaust Fan

 


 

Cafeteria

School cafeterias vary in occupancy, needing highly variable outside air volumes, precise airflow and temperature control, and sophisticated systems for comfort and energy efficiency. Using an Air Source Heat Pump (ASHP) provides efficient heating and cooling, ideal for areas without reliable natural gas, or those looking to electrify their building.

Featured Equipment

• High Percent OA Rooftop Unit with Energy Recovery
• Centrifugal Downblast Exhaust Fan

 


 

Lobby

Ideal for large spaces with variable occupancy levels. This system is designed to adjust airflow and leaving air conditions to achieve comfortable space conditions. Modulating fans, dampers, and heating and cooling components are critical to optimize temperature and humidity control, provide adequate ventilation, and optimize energy consumption.

Featured Equipment

• High Percent OA Rooftop Unit
• High Volume, Low Speed (HVLS) Fan