Greenheck Redesigns Upblast Powered Roof Ventilators

September, 2024

Greenheck’s model CUE direct drive and CUBE belt drive upblast powered roof ventilators have been redesigned to include new next-generation features that make these fans even easier to service. The new features available on fan sizes 060 to 240 include:

 

  • Removeable Power Pack motor/wheel assembly consisting of a wheel, motor, and support pan that makes Greenheck’s model CUE and CUBE upblast powered roof ventilatorsmotor replacement and servicing 50% faster.
  • Toolless Hood Entry lets the motor cover be quickly removed by the push of two buttons, allowing for faster entry into the motor compartment without tools and with no screws to strip or lose.
  • Lower Hoodband Height allows easier access to the motor compartment and serviceable components.

 

Model CUE/CUBE upblast powered roof ventilators are ideal for new or replacement fan installations in clean air, restaurants, emergency smoke control, light contaminants, seismic, and high wind and hurricane applications. Models CUE/CUBE are licensed to bear the AMCA Seal for Fan Energy Index (FEI) and Sound and Air Performance and are UL/cUL705 certified for Power Ventilators, Restaurant Exhaust Appliances, and Smoke Control Systems. A variety of options and accessories are available.


For more information, visit: https://www.greenheck.com/products/air-movement/fans/roof-mounted-fans/centrifugal-upblast-exhaust-fans

 

About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.