Greenheck Launches New Line Of Rooftop Units
April, 2025
Greenheck's new line of rooftop units, designed for mixed air applications, bridges the gap between traditional rooftop ventilators and dedicated outdoor air systems. Model RT, equipped with industry-leading features as standard, simultaneously controls both temperature and humidity to optimize indoor comfort. Energy-efficient features include inverter scroll compressors that modulate to deliver precise cooling and dehumidification performance while improving part-load efficiency.
Direct drive supply and exhaust fans offer a wide performance range and standard modulation capabilities for variable air volume (VAV) systems. Electronically commutated (EC) motors on condenser fans modulate to control head pressure and improve efficiency. Factory-programmed controls simplify start-up, allowing for easy field adjustment and flexible unit operation in various applications. The RT’s cabinet features a prepainted exterior and double-wall construction with injected foam insulation to minimize sound transmission and air leakage. Available options to meet project needs include air-source heat pumps (up to 30 tons) for all-electric cooling and heating; modulating hot gas reheat (HGRH) for optimal comfort without overcooling; modulating powered exhaust to maintain space pressure; and modulating gas furnaces for tighter temperature control while heating. Model RT is currently available in two cabinet sizes: RT-70 with airflow from 2000 to 7900 cfm, and RT-120 with airflow from 3500 to 13000 cfm. More cabinet sizes will be available later this year.
For more information, visit https://www.greenheck.com/products/air-conditioning/rooftop-units/rt.
About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, and conditioning equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.