DETAILS
    Close

    Lighted Bathroom Exhaust Fan, Product # SP-A110-L-QD, 98-130 CFM

    Lighted Bathroom Exhaust Fan, Product # SP-A110-L-QD, 98-130 CFM

    PRODUCT ALERT : Limited Stock
    Unit will be superseded when stock is consumed. 

    • Acoustic insulation absorbs sound ensuring quiet operation
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Parcel

    • Acoustic insulation absorbs sound ensuring quiet operation
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Parcel

    The SP-A110-L-QD is a lighted, bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A110-L-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time. With an LED bulb, this lighted bathroom fan provides ambient lighting while removing excess humidity and moisture from the space all in a single fixture. The fan and light can be operated separately or used together when required.

    Replaces Greenheck model(s):

    Greenheck SP-115, Greenheck SP-15, Greenheck SP-210, Greenheck SP-8

    Similar to:

    1. Broan FLEX™ AE110SL
    2. Delta Breeze BreezElite ELT80-110LED
    3. Delta Breeze BreezElite ELT80-110DLED
    4. Delta Breeze BreezElite ELT80-110HLED
    5. Delta Breeze BreezElite ELT80-110MHLED
    6. Delta Breez BreezSignature SIG80-110DLED
    7. Delta Breez BreezSignature SIG80-110HLED
    8. Delta Breez BreezSignature SIG80-110ELED

    Lighted Grille

    Greenheck’s fan and light combinations include a frosted lens with LED lamp. The frosted lens option is a traditional design which lets approximately 80% of light through the lens. The lens can be removed easily to replace light bulbs, as needed. Our unique light box is manufactured with a reflective material to increase the light given off by the LED lamp. UL Listed for above bathtub and showers with GFCI branch protected circuit.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Inlet Width x Height
    13 1/4 x 10 5/8 in
    Outlet Width x Height
    8 x 6 in
    Height
    10 1/2 in
    Depth
    13 1/4 in
    Weight
    17 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Lighted grille
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    A
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    950
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    24
    Watts
    18.5
    Features
    ENERGY STAR® Rated
    Light
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    98-130
    FRPM Range
    760-950
    Max. Operating Amps
    0.16
    Ps (in. wg) 0 0.125 0.25
    19.4 950 760 CFM 130 115 98
    Sones <0.3 <0.3 0.5
    19.4
    950
    760
    Ps (in. wg) CFM Sones
    0 130 <0.3
    0.125 115 <0.3
    0.25 98 0.5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget