DETAILS
    Close

    Round transition reducer, Model TR-6X4, Product # 473324

    Round transition reducer, Model TR-6X4, Product # 473324

    Durable plastic transition duct reducer that reduces fan outlet from 6 inches to 4 inches.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $15.00
    In stock 
    13 on Hand
    Free shipping

    Durable plastic transition duct reducer that reduces fan outlet from 6 inches to 4 inches.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    Durable plastic transition duct reducer that reduces fan outlet from 6 inches to 4 inches.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8 in
    Width
    8 in
    Height
    6 in
    Weight
    0.4 lbs
    For Use With
    Model SP A50-A90
    Model SP B50-B200
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories