| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| SKU | IMPELLER DIAMETER | HP | VOLTAGE | MOTOR PHASE | CFM RANGE | AIR VELOCITY (FPM) AT 20 FT | PRICE | LEAD TIME | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Model:
MiniVent
Model / Size:
MV-450
|
- | 1/4 | 115 | 1 | 150-500 | - | $5,591.00 |
In stock
1 on Hand
|
Add to Compare List |
|
|
Model:
MiniVent
Model / Size:
MV-750
|
- | 3/4 | 208 230 |
1 | 450-850 | - | $7,267.00 |
In stock
1 on Hand
|
Add to Compare List |
|
|
Model:
MiniVent
Model / Size:
MV-750
|
- | 3/4 | 115 | 1 | 450-850 | - | $7,267.00 |
Lead Time |
Add to Compare List |
|
|
Model:
MiniVent
Model / Size:
MV-450
|
- | 1/4 | 208 230 |
1 | 150-500 | - | $5,591.00 |
Lead Time |
Add to Compare List |
|
|
Model:
MiniCore
Model / Size:
MiniCore-10
|
- | 1/2 | 115/208-230 | 1 | 500-1000 | - | $8,854.00 |
30 Days
Lead Time |
Add to Compare List |
|
|
Model:
MiniCore
Model / Size:
MiniCore-5
|
- | 1/4 | 115 208 230 277 |
1 | 150-700 | - | - |
Obsolete
|
The MiniVent is an energy recovery ventilator designed for indoor installations in commercial and institutional applications. The compact design provides an economical solution for individual spaces, such as school classrooms and small offices and may be floor mounted or ceiling hung. A removable panel enables easy access to filters and enthalpy wheel.
The MiniVent is an energy recovery ventilator designed for indoor installations in commercial and institutional applications. The compact design provides an economical solution for individual spaces, such as school classrooms and small offices and may be floor mounted or ceiling hung. A removable panel enables easy access to filters and enthalpy wheel.
The MiniVent is an energy recovery ventilator designed for indoor installations in commercial and institutional applications. The compact design provides an economical solution for individual spaces, such as school classrooms and small offices and may be floor mounted or ceiling hung. A removable panel enables easy access to filters and enthalpy wheel.
The MiniVent is an energy recovery ventilator designed for indoor installations in commercial and institutional applications. The compact design provides an economical solution for individual spaces, such as school classrooms and small offices and may be floor mounted or ceiling hung. A removable panel enables easy access to filters and enthalpy wheel.
The MiniCore is a total enthalpy core energy recovery ventilator for commercial and institutional applications. The compact design makes it ideal for applications where both sensible and latent energy transfer is necessary. Units include a Vari-Green® motors providing additional energy savings with a highly efficient motor technology.
The MiniCore is a total enthalpy core energy recovery ventilator for commercial and institutional applications. The compact design makes it ideal for applications where both sensible and latent energy transfer is necessary. Units include a Vari-Green® motors providing additional energy savings with a highly efficient motor technology.
In most conditions, properly used ERV units can help maintain an indoor relative humidity level of 40% to 50%. When you purchase your Energy Recovery system from Greenheck, you’re buying products that represent our highest quality standards. We feature ERV products at the most competitive price in the industry. The Greenheck warranty and shipping guarantees ensure that your ERV project will remain on schedule and meet your budget exactly.
The Greenheck Minicore and Minivent ERV products boast some of the best performance in the industry, so you can buy our products with confidence. Plus, with the Greenheck online store, purchasing everything you need for your project is now easier than ever. Have a question? Feel free to contact our expertly trained support team. Not sure about which Energy Recovery Ventilator to buy? Take advantage of the Greenheck encyclopedia of resources, available via our online store for free.
Since 1996 Greenheck has been building both the Minicore and Minivent Energy Recovery Ventilators. The primary difference between both being the required energy to operate the wheel of the Minivent versus the total energy core of the Minicore model. Both provide excellent comfort ventilation and regulation boosts to a traditional HVAC system, and can reduce the operational loads on your traditional AHU while also replacing an exhaust fan. If you’re unsure as to which ERV unit suits your project, we invite you to take advantage of our live support team, and online resources. In addition, the Greenheck CAPS system can be used to ensure you buy the correct product for your needs.