DETAILS
    Close

    Round Duct Connector, Model RDC-6, 6 In Dia, For Models SP/CSP, Product # RDC-6

    Round Duct Connector, Model RDC-6, 6 In Dia, For Models SP/CSP, Product # RDC-6

    The round duct connector replaces the standard square discharge duct connector and damper. Constructed of polypropylene, Model RDC-6 includes an integral damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $35.28
    5 Days
    Lead Time 
    Free shipping

    The round duct connector replaces the standard square discharge duct connector and damper. Constructed of polypropylene, Model RDC-6 includes an integral damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    The round duct connector replaces the standard square discharge duct connector and damper. Constructed of polypropylene, Model RDC-6 includes an integral damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Diameter
    6 in
    Width
    4 in
    Height
    6 in
    Weight
    0.6 lbs
    For Use With
    Model SP. Model CSP
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories