DETAILS
    Close

    Designer Grille, for Models SP-A50-A390 and B50-B200, Product # 459208

    Designer Grille, for Models SP-A50-A390 and B50-B200, Product # 459208

    OBSOLETE PRODUCT : Replacement available
    The item you've selected is obsolete.  Replacement product is listed below

    Designer grilles provide an updated look to your bath fan. Constructed of high impact white polystyrene.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Designer grilles provide an updated look to your bath fan. Constructed of high impact white polystyrene.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    484516
    Grille Assembly, Standard, Greenheck, Product # 484516 Grilles $49.02 EA $49.02 In-Stock

    Designer grilles provide an updated look to your bath fan. Constructed of high impact white polystyrene.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    14 in
    Height
    10 in
    Weight
    1 lbs
    For Use With
    Model SP A50-A390
    Model SP B50-B200
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    13 in
    Package Weight
    2 lbs
    Package Width
    17 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories