DETAILS
    Close

    Wall Louvered Discharge, Model WL-10x3, For Models SP/CSP, Product # WL-10x3

    Wall Louvered Discharge, Model WL-10x3, For Models SP/CSP, Product # WL-10x3

    Wall louvered discharge with anodized aluminum grille designed for exterior applications. Units feature built-in damper to eliminate backdrafts.

    $227.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Wall louvered discharge with anodized aluminum grille designed for exterior applications. Units feature built-in damper to eliminate backdrafts.

    Wall louvered discharge with anodized aluminum grille designed for exterior applications. Units feature built-in damper to eliminate backdrafts.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    4 lbs
    For Use With
    Model CSP
    Model SP
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    11 in
    Package Weight
    7.5 lbs
    Package Width
    14 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget