Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Switch Assembly, 1 Function, with Light and Plate, Product # 872242

    Switch Assembly, 1 Function, with Light and Plate, Product # 872242

    Switches may be used on model SP and CSP fans to enable manual control of your fan or fan and light combination. Single pole light combination switch assembly rated for 120V, 15A. UL Listed.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $77.13
    5 Days
    Lead Time 
    Free shipping

    Switches may be used on model SP and CSP fans to enable manual control of your fan or fan and light combination. Single pole light combination switch assembly rated for 120V, 15A. UL Listed.

    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    3 in
    Height
    2 in
    Weight
    0.4 lbs
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget