DETAILS
    Close

    Disconnect Switch, NEMA-1, 1 Pole, Single Throw, Up to 1/2HP, 120V, Single Phase, Product # N1TS-1

    Disconnect Switch, NEMA-1, 1 Pole, Single Throw, Up to 1/2HP, 120V, Single Phase, Product # N1TS-1

    NEMA-1 rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $13.49
    In stock 
    9 on Hand
    Free shipping

    NEMA-1 rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    NEMA-1 rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4 in
    Width
    3 in
    Height
    3 in
    Weight
    0.6 lbs
    For Use With
    Motors up to 1/2HP, 120V, Single Phase
    Shipping Type
    Parcel
    Package Depth
    8 in
    Package Height
    7 in
    Package Weight
    1 lbs
    Package Width
    7 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories