DETAILS
    Close

    Transformer, 277 to 115V, 4.3 Amps, Product # 383168

    Transformer, 277 to 115V, 4.3 Amps, Product # 383168

    Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 4.3A.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $535.36
    8 Days
    Lead Time 
    Free shipping

    Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 4.3A.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 4.3A.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    15 lbs
    Shipping Type
    Parcel
    Package Depth
    10 in
    Package Height
    9 in
    Package Weight
    15 lbs
    Package Width
    9 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories