DETAILS
    Close

    Aluminum Grille, with White Enamel Finish, For use with Model SP-A50-A190, Product # 504878

    Aluminum Grille, with White Enamel Finish, For use with Model SP-A50-A190, Product # 504878

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    This part is obsolete, below is the replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    486005
    Painted Grille Kit, SP-A50-190, Product # 486005 Grilles $174.00 EA $174.00 8 Days

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14.5 in
    Width
    12 1/2 in
    Height
    1/4 in
    Weight
    1 lbs
    For Use With
    Model SP A50-A190
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories