Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Rectangular Connection Hooded Wall Cap, Model WC-10x3, For Models SP/CSP, Product # WC-10X3

    Rectangular Connection Hooded Wall Cap, Model WC-10x3, For Models SP/CSP, Product # WC-10X3

    Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $104.26
    8 Days
    Lead Time 
    Free shipping

    Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3 lbs
    For Use With
    Model CSP
    Model SP
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    7 in
    Package Weight
    3 lbs
    Package Width
    10 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget