Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Flat Roof Cap, Model RFC-7, with Flashing Flange, For Models SP/CSP, Product # RFC-7

    Flat Roof Cap, Model RFC-7, with Flashing Flange, For Models SP/CSP, Product # RFC-7

    Model RFC-7 roof cap accessory includes weather-tight aluminum construction with an integral birdscreen and built-in flashing flange.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $184.77
    5 Days
    Lead Time 
    Free shipping

    Model RFC-7 roof cap accessory includes weather-tight aluminum construction with an integral birdscreen and built-in flashing flange.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Model RFC-7 roof cap accessory includes weather-tight aluminum construction with an integral birdscreen and built-in flashing flange.

    California Residents-

    Prop 65 Warning
    Specifications
    Diameter
    7 in
    Weight
    7 lbs
    For Use With
    Model CSP
    Model SP
    Shipping Type
    Parcel
    Package Depth
    19 in
    Package Height
    13 in
    Package Weight
    7 lbs
    Package Width
    19 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget