DETAILS
    Close

    Lighted Bathroom Exhaust Fan, Product # SP-A125-L-QD, 109-144 CFM

    Lighted Bathroom Exhaust Fan, Product # SP-A125-L-QD, 109-144 CFM

    OBSOLETE PRODUCT : Replacement Available
    Closest replacement unit options are listed below. Please review specs and sizes to determine the best replacement option.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • External electrical access reduces installation time
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Acoustic insulation absorbs sound ensuring quiet operation
    • External electrical access reduces installation time
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-AP0511WL-1
    Lighted Bathroom Exhaust Fan, Product # SP-AP0511WL-1, 30-110 CFM SP-AP $333.00 EA $333.00 Consult Factory

    SP-AP0511WL
    Lighted Bathroom Exhaust Fan, Product # SP-AP0511WL, 30-110 CFM SP-AP $333.00
    EA $333.00 Consult Factory

    The SP-A125-L-QD is a lighted, bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A125-L-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time. With an LED bulb, this lighted bathroom fan provides ambient lighting while removing excess humidity and moisture from the space all in a single fixture. The fan and light can be operated separately or used together when required.

    Lighted Grille

    Greenheck’s fan and light combinations include a frosted lens with LED lamp. The frosted lens option is a traditional design which lets approximately 80% of light through the lens. The lens can be removed easily to replace light bulbs, as needed. Our unique light box is manufactured with a reflective material to increase the light given off by the LED lamp. UL Listed for above bathtub and showers with GFCI branch protected circuit.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Inlet Width x Height
    13 1/4 x 10 5/8 in
    Outlet Width x Height
    8 x 6 in
    Height
    10 1/2 in
    Depth
    13 1/4 in
    Weight
    17 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Lighted grille
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    A
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1100
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    30
    Watts
    20.4
    Shipping Type
    Parcel
    Package Depth
    17 in
    Package Height
    17 in
    Package Weight
    19 lbs
    Package Width
    19 in
    Features
    ENERGY STAR® Rated
    Light
    Warranty Length
    3 Years
    Performance
    CFM Range
    109-144
    FRPM Range
    808-1010
    Max. Operating Amps
    0.19
    Ps (in. wg) 0 0.125 0.25
    23 1010 808 CFM 144 127 109
    Sones 0.4 0.4 0.6
    23
    1010
    808
    Ps (in. wg) CFM Sones
    0 144 0.4
    0.125 127 0.4
    0.25 109 0.6
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories