DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-A190-QD, 156-229 CFM

    Bathroom Exhaust Fan, Product # SP-A190-QD, 156-229 CFM

    OBSOLETE PRODUCT : Replacement Available
    Replacement unit options are listed below. Please review specs and sizes to determine the best replacement option.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-A125-QD
    Bathroom Exhaust Fan, Product # SP-A125-QD, 109-144 CFM SP-A $291.00 EA $291.00 Consult Factory

    SP-A200-QD
    Bathroom Exhaust Fan, Product # SP-A200-QD, 68-267 CFM SP-A $350.00
    EA $350.00 Consult Factory

    The SP-A190-QD is an ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A190-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time.

    Replaces Greenheck model(s):

    SP-117, SP-17, SP-218

    Similar to:

    Broan QTXE150, Broan QTXEN 150, Delta Breez BreezSmart SMT150, Panasonic WhisperCeiling® FV-15VQ5, Panasonic Whisper Ceiling® FV-20VQ3

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Width x Height
    8 x 6 in
    Height
    9 in
    Depth
    13 1/4 in
    Weight
    17 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1400
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    38
    Watts
    19.5
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    12 in
    Package Weight
    14.9 lbs
    Package Width
    17 in
    Features
    ENERGY STAR® Rated
    Warranty Length
    3 Years
    Performance
    CFM Range
    156-229
    FRPM Range
    1120-1400
    Max. Operating Amps
    0.45
    Ps (in. wg) 0 0.125 0.25 0.375
    54.2 1400 1120 CFM 229 210 186 156
    Sones 2.5 2.1 1.8 1.6
    54.2
    1400
    1120
    Ps (in. wg) CFM Sones
    0 229 2.5
    0.125 210 2.1
    0.25 186 1.8
    0.375 156 1.6
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories