DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-B70-QD, 35-89 CFM

    Bathroom Exhaust Fan, Product # SP-B70-QD, 35-89 CFM

    • ENERGY STAR rated
    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    $161.00
    In stock 
    1084 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • ENERGY STAR rated
    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-B70-QD is an ENERGY STAR® certified bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B70-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    7 in
    Depth
    13 7/8 in
    Weight
    9 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    675
    Nominal Efficiency
    19.1
    Watts
    4.5
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    17 in
    Package Weight
    36 lbs
    Package Width
    28 in
    Features
    ENERGY STAR® Rated
    Warranty Length
    3 Years
    Performance
    CFM Range
    35-89
    FRPM Range
    540-675
    Max. Operating Amps
    0.16
    Ps (in. wg) 0 0.125 0.25 0.375
    17.1 675 540 CFM 89 71 54 35
    Sones 0.8 0.9 1.4 2
    17.1
    675
    540
    Ps (in. wg) CFM Sones
    0 89 0.8
    0.125 71 0.9
    0.25 54 1.4
    0.375 35 2
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Videos

    Ceiling Fan Exhaust Constant CFM Demonstration

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget