DETAILS
    Close

    Aluminum Grille, with White Enamel Finish, For use with Model SP-A200-A390 and SP-B50-B200, Product # 504879

    Aluminum Grille, with White Enamel Finish, For use with Model SP-A200-A390 and SP-B50-B200, Product # 504879

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    This part is obsolete, below is the replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    486006
    Painted Grille Kit, SP-B50-200/A200-390, Product # 486006 Grilles $184.88 EA $184.88 In-Stock

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    For Use With
    Model SP A200-A390
    Model SP B50-B200
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    13 in
    Package Weight
    1.5 lbs
    Package Width
    17 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories