DETAILS
    Close

    Bathroom Exhaust Fan with Motion and Humidity Grille, Model SP-A90MH, 115V, 1Ph, 80-114 CFM

    Bathroom Exhaust Fan with Motion and Humidity Grille, Model SP-A90MH, 115V, 1Ph, 80-114 CFM

    OBSOLETE PRODUCT : Replacement Available
    Closest replacement unit options are listed below. Please review specs and sizes to determine the best replacement option.

    Select accessory sensors for motion & humidity.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Motion and humidity grille included
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Motion and humidity grille included
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-AP0511W-1
    Bathroom Exhaust Fan, Product # SP-AP0511W-1, 30-110 CFM SP-AP $228.00 EA $228.00 Consult Factory

    SP-AP0511W
    Bathroom Exhaust Fan, Product # SP-AP0511W, 30-110 CFM SP-AP $228.00
    EA $228.00 Consult Factory

    Model SP-A90MH-QD is a motion and humidity sensing, ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% energy than a standard fan, saving on energy costs. The integral motion and humidity sensors automatically detects excess humidity or motion in your space, turning the bathroom fan on ensuring the moisture is properly vented. Motion and humidty sensing bathroom fans are ideal for residential or commerical bathrooms.

    Ultra-efficient features

    In addition to the core fan efficiency of the SP-A90, the motion and humidity sensors included with this fan create the gold standard for bathroom fan efficiency. These features provide a low-cost way to save money on energy bills and ensure the fan is only working when it needs to.

    Third-party certified

    The Certified Rating Programs of HVI were created to provide a fair and credible method of comparing ventilation performance of similar products. Our bathroom fans are tested to qualify for certification, plus the bathroom exhaust fans are subject to random verification testing to ensure that they continue to meet their certified performance ratings. All testing for certification and verification is performed by third-party laboratories independent of any manufacturer.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    9 in
    Depth
    13 1/4 in
    Weight
    12 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Motion and humidity grille
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    A
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    900
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    20
    Motor Included
    Yes
    Watts
    16.7
    Shipping Type
    Freight
    Package Depth
    14 in
    Package Height
    17 in
    Package Weight
    15 lbs
    Package Width
    14 in
    Features
    ENERGY STAR® Rated
    Humidity Sensor
    Motion Sensor
    Warranty Length
    3 Years
    Performance
    CFM Range
    80-114
    FRPM Range
    696-870
    Max. Operating Amps
    0.14
    Ps (in. wg) 0 0.125 0.25
    16.9 870 696 CFM 114 98 80
    Sones <0.3 <0.3 0.4
    16.9
    870
    696
    Ps (in. wg) CFM Sones
    0 114 <0.3
    0.125 98 <0.3
    0.25 80 0.4
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories