DETAILS
    Close

    Ceiling Exhaust Fan, Model SP-A90

    Model SP ceiling exhaust fans are designed for clean air applications where low sound levels are desired.

    Ceiling exhaust fans designed for clean air applications where low sound levels are desired.

    Certifications:

    • AMCA Sound and Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: SP-A
    Model / Size: SP-A90
    Constant CFM Bathroom Exhaust Fan, Product # SP-A90-130-VG-QD, 90-130 CFM -
    Obsolete 
    Model: SP-A
    Model / Size: SP-A90
    Bathroom Exhaust Fan, Product # SP-A90-QD, 80-114 CFM $227.00
    In stock 
    689 on Hand

    Add to Compare List
    Model: SP-A
    Model / Size: SP-A90
    Bathroom Exhaust Fan with Motion and Humidity Grille, Model SP-A90MH, 115V, 1Ph, 80-114 CFM -
    Obsolete 
    Model: SP-A
    Model / Size: SP-A90
    Bathroom Exhaust Fan with Motion Grille, Model SP-A90M, 115V, 1Ph, 80-114 CFM -
    Obsolete 
    Model: SP-A
    Model / Size: SP-A90
    Bathroom Exhaust Fan, Constant CFM with Motion and Humidity Grille, Model SP-A90-130MH, Vari-Green EC Motor, 115V, 1Ph, 90-130 CFM -
    Obsolete 
    Model: SP-A
    Model / Size: SP-A90
    Bathroom Exhaust Fan, Constant CFM with Motion Grille, Model SP-A90-130M, Vari-Green EC Motor, 115V, 1Ph, 90-130 CFM -
    Obsolete 

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 7 of 7 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    Power Pack includes Motor, Venturi, & Wheel
    918894
    SP-A90 Power Pack, Product # 918894

    $227.69
    918894
    SP-A90 Power Pack, Product # 918894
    Packs $227.69 1
    $227.69 In-Stock 4 on hand
    312280
    Motor, 16.7 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 312280

    Pricing not available
    312280
    Motor, 16.7 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 312280
    Motors
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    1043274
    Motor, YHS80-30-D1.5, 16.7 Watts, 1 Phase, Product # 1043274

    $101.71
    1043274
    Motor, YHS80-30-D1.5, 16.7 Watts, 1 Phase, Product # 1043274
    Yolk Mount Motors $101.71 1
    $101.71 In-Stock 173 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Requires hub clip 456676
    473303
    Wheel, Plastic, 5/16 Inch Bore, CW, Product # 473303

    $30.85
    473303
    Wheel, Plastic, 5/16 Inch Bore, CW, Product # 473303
    Wheels $30.85 1
    $30.85 In-Stock 6 on hand
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676

    $1.42
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676
    Hardware $1.42 1
    $1.42 In-Stock 168 on hand
    653222
    Venturi, SP/CSP, Product # 653222

    $5.60
    653222
    Venturi, SP/CSP, Product # 653222
    Fabricated $5.60 1
    $5.60 In-Stock 6 on hand
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $16.80
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $16.80 1
    $16.80 In-Stock 53 on hand
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $49.02
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $49.02 1
    $49.02 In-Stock 45 on hand