DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-A50-QD, 31-89 CFM

    Bathroom Exhaust Fan, Product # SP-A50-QD, 31-89 CFM

    OBSOLETE PRODUCT : Replacement Available
    Replacement unit option is listed below. Please review specs and size.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    This part is obsolete, below is the replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-A70-QD
    Bathroom Exhaust Fan, Product # SP-A70-QD, 54-88 CFM SP-A $224.00 EA $224.00 Consult Factory

    The SP-A50-QD is a bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space. The SP-A50-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Third-party certified

    The Certified Rating Programs of HVI were created to provide a fair and credible method of comparing ventilation performance of similar products. Our bathroom fans are tested to qualify for certification, plus the bathroom exhaust fans are subject to random verification testing to ensure that they continue to meet their certified performance ratings. All testing for certification and verification is performed by third-party laboratories independent of any manufacturer.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    9 in
    Depth
    13 1/4 in
    Weight
    12 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    700
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    5
    Watts
    1.3
    Shipping Type
    Parcel
    Package Depth
    17 in
    Package Height
    13 in
    Package Weight
    10 lbs
    Package Width
    14 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    31-89
    FRPM Range
    632-790
    Max. Operating Amps
    0.33
    Ps (in. wg) 0 0.125 0.25
    25.9 790 632 CFM 89 61 31
    Sones 0.4 0.6 0.9
    25.9
    790
    632
    Ps (in. wg) CFM Sones
    0 89 0.4
    0.125 61 0.6
    0.25 31 0.9
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories