Our office will be closed Monday, May 25th, in observance of Memorial Day. Orders will resume shipping Tuesday, May 26th.

  DETAILS
    Close

    Ceiling Exhaust Fan, Product # SP-A290-QD, 124-315 CFM

    Ceiling Exhaust Fan, Product # SP-A290-QD, 124-315 CFM

    OBSOLETE PRODUCT : Replacement Available
    Replacement unit options are listed below. Please review specs and sizes to determine the best replacement option.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-A250-QD
    Ceiling Exhaust Fan, Product # SP-A250-QD, 92-294 CFM SP-A $350.00 EA $350.00 Consult Factory

    SP-A390-QD
    Ceiling Exhaust Fan, Product # SP-A390-QD, 279-410 CFM SP-A $411.00
    EA $411.00 Consult Factory

    Model SP-A290-QD is a direct drive, ceiling mounted fan designed to provide the lowest sounds levels for bathroom exhaust. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable, with up to 30% turndown
    • Designer grille included

    Replaces Greenheck model(s):

    SP-226

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Width x Height
    8 x 8 in
    Height
    11 1/4 in
    Depth
    14 in
    Weight
    24 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1050
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    23
    Watts
    22
    Shipping Type
    Parcel
    Package Depth
    16 in
    Package Height
    13 in
    Package Weight
    20 lbs
    Package Width
    18 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    124-315
    FRPM Range
    840-1050
    Max. Operating Amps
    0.72
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75
    80.7 1050 840 CFM 315 287 257 231 207 175 124
    Sones 2.5 2.5 3 3 3.5 3.5 4.5
    80.7
    1050
    840
    Ps (in. wg) CFM Sones
    0 315 2.5
    0.125 287 2.5
    0.25 257 3
    0.375 231 3
    0.5 207 3.5
    0.625 175 3.5
    0.75 124 4.5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories