DETAILS
    Close

    Round Connection Hooded Wall Cap, Model WC-8, For Models SP/CSP, Product # WC-8

    Round Connection Hooded Wall Cap, Model WC-8, For Models SP/CSP, Product # WC-8

    Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $88.22
    3 Days
    Lead Time 
    Free shipping

    Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    13 in
    Width
    9 in
    Height
    12 in
    Weight
    2 lbs
    For Use With
    Model CSP
    Model SP
    Shipping Type
    Parcel
    Package Depth
    19 in
    Package Height
    14 in
    Package Weight
    15 lbs
    Package Width
    19 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories