DETAILS
    Close

    Bathroom Exhaust Fan with Motion and Humidity Grille, Low Profile, Model SP-B80MH, 115V, 1Ph, 46-94 CFM

    Bathroom Exhaust Fan with Motion and Humidity Grille, Low Profile, Model SP-B80MH, 115V, 1Ph, 46-94 CFM

    OBSOLETE PRODUCT : Replacement Available
    Closest replacement unit options are listed below. Please review specs and sizes to determine the best replacement option.

    Select accessory sensors for motion & humidity.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • Compact size for height restricted areas
    • ENERGY STAR rated
    • Integral damper prevents unwanted backdrafts
    • Round standard outlet for quick, easy connections
    • Speed controllable
    • Motion and humidity grille included
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Compact size for height restricted areas
    • ENERGY STAR rated
    • Integral damper prevents unwanted backdrafts
    • Round standard outlet for quick, easy connections
    • Speed controllable
    • Motion and humidity grille included
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-AP0511W-1
    Bathroom Exhaust Fan, Product # SP-AP0511W-1, 30-110 CFM SP-AP $228.00 EA $228.00 Consult Factory

    SP-AP0511W
    Bathroom Exhaust Fan, Product # SP-AP0511W, 30-110 CFM SP-AP $228.00
    EA $228.00 Consult Factory

    Model SP-B80MH-QD is a motion and humidity sensing, ENERGY STAR® certified bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B80M-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications. The integral motion and humidity sensors automatically detects excess humidity or motion in your space, turning the bathroom fan on ensuring the moisture is properly vented. Motion and humidty sensing bathroom fans are ideal for residential or commerical bathrooms.

    Ultra-efficient features

    In addition to the core fan efficiency of the SP-B80, the motion and humidity sensors included with this fan create the gold standard for bathroom fan efficiency. These features provide a low-cost way to save money on energy bills and ensure the fan is only working when it needs to.

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    7 in
    Depth
    13 7/8 in
    Weight
    9 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Motion and humidity grille
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    900
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    28.5
    Motor Included
    Yes
    Watts
    4.5
    Shipping Type
    Freight
    Package Depth
    16 in
    Package Height
    8 in
    Package Weight
    11 lbs
    Package Width
    15 in
    Features
    ENERGY STAR® Rated
    Humidity Sensor
    Motion Sensor
    Warranty Length
    3 Years
    Performance
    CFM Range
    46-94
    FRPM Range
    720-900
    Max. Operating Amps
    0.16
    Ps (in. wg) 0 0.125 0.25 0.375
    18.6 900 720 CFM 94 77 62 46
    Sones 0.8 0.9 1.3 2
    18.6
    900
    720
    Ps (in. wg) CFM Sones
    0 94 0.8
    0.125 77 0.9
    0.25 62 1.3
    0.375 46 2
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories