Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
SKU | DESCRIPTION | PRICE | LEAD TIME | |||
---|---|---|---|---|---|---|
![]() |
Model:
BVE
Model / Size:
BVE-Selection Model
|
Extruded Aluminum Brick Vent, 8 In Sq, Product # BVE808 | $152.00 |
In stock
17 on Hand
|
Add to Compare List |
|
![]() |
Model:
WC
Model / Size:
WC-Selection Model
|
Round Connection Hooded Wall Cap, Model WC-4, For Models SP/CSP, Product # WC-4 | $45.48 |
In stock
7 on Hand
|
Add to Compare List |
|
![]() |
Model:
WC
Model / Size:
WC-Selection Model
|
Round Connection Hooded Wall Cap, Model WC-6, For Models SP/CSP, Product # WC-6 | $55.55 |
In stock
21 on Hand
|
Add to Compare List |
|
![]() |
Model:
BVE
Model / Size:
BVE-Selection Model
|
Extruded Aluminum Brick Vent, 12 In X 8 In, Product # BVE128 | $182.00 |
In stock
17 on Hand
|
Add to Compare List |
|
![]() |
Model:
BVE
Model / Size:
BVE-Selection Model
|
Extruded Aluminum Brick Vent, 15 In X 7 In, Product # BVE157 | $215.00 |
In stock
28 on Hand
|
Add to Compare List |
|
![]() |
Model:
WL
Model / Size:
WL-Selection Model
|
Wall Louvered Discharge, Model WL-10x3, For Models SP/CSP, Product # WL-10x3 | $227.00 |
In stock
|
Add to Compare List |
|
![]() |
Model:
WL
Model / Size:
WL-Selection Model
|
Wall Louvered Discharge, Model WL-18x6, For Models SP/CSP, Product # WL-18X6 | $342.86 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
WC
Model / Size:
WC-Selection Model
|
Round Connection Hooded Wall Cap, Model WC-8, For Models SP/CSP, Product # WC-8 | $85.86 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
RCC
Model / Size:
RCC-Selection Model
|
Flat Roof Cap, Model RCC-7, with Curb Cap, For Models SP/CSP, Product # RCC-7 | $193.99 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
RFC
Model / Size:
RFC-Selection Model
|
Flat Roof Cap, Model RFC-7, with Flashing Flange, For Models SP/CSP, Product # RFC-7 | $179.82 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
WC
Model / Size:
WC-Selection Model
|
Rectangular Connection Hooded Wall Cap, Model WC-18x8, For Models SP/CSP, Product # WC-18X8 | $170.65 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
WC
Model / Size:
WC-Selection Model
|
Square Connection Hooded Wall Cap, Model WC-8x8, For Models SP/CSP, Product # WC-8X8 | $87.63 |
5 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
WC
Model / Size:
WC-Selection Model
|
Rectangular Connection Hooded Wall Cap, Model WC-10x3, For Models SP/CSP, Product # WC-10X3 | $101.47 |
8 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
RJ
Model / Size:
RJ-Selection Model
|
Pitched Roof Cap, Model RJ-4, For Models SP/CSP, Product # RJ-4 | $101.47 |
8 Days
Lead Time |
Add to Compare List |
|
![]() |
Model:
RJ
Model / Size:
RJ-Selection Model
|
Pitched Roof Cap, Model RJ-6x9, For Models SP/CSP, Product # RJ-6x9 | $170.65 |
8 Days
Lead Time |
Add to Compare List |
Brick vents provide a permanent means of ventilation for crawl spaces, hung ceilings, incinerator rooms, chimney flues, foundations, pipe spaces and corridors. Extruded construction provides a quality finished appearance. A high water stop at the rear and deep overlapping blades with storm stops provide maximum resistance to rain and weather.
Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in damper.
Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.
Brick vents provide a permanent means of ventilation for crawl spaces, hung ceilings, incinerator rooms, chimney flues, foundations, pipe spaces and corridors. Extruded construction provides a quality finished appearance. A high water stop at the rear and deep overlapping blades with storm stops provide maximum resistance to rain and weather.
Brick vents provide a permanent means of ventilation for crawl spaces, hung ceilings, incinerator rooms, chimney flues, foundations, pipe spaces and corridors. Extruded construction provides a quality finished appearance. A high water stop at the rear and deep overlapping blades with storm stops provide maximum resistance to rain and weather.
Wall louvered discharge with anodized aluminum grille designed for exterior applications. Units feature built-in damper to eliminate backdrafts.
Wall louvered discharge with anodized aluminum grille designed for exterior applications. Units feature built-in damper to eliminate backdrafts.
Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.
Model RCC-7 roof cap accessory includes weathertight aluminum construction with an integral birdscreen and built-in curb cap. Requires roof curb (sold separately).
Model RFC-7 roof cap accessory includes weather-tight aluminum construction with an integral birdscreen and built-in flashing flange.
Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.
Hooded wall cap with square duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.
Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.
Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.
Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.
Wall and roof discharge accessories are available for bath and ceiling fan installations that require them.